知识搜索
下载文档 () / 20
动力,因我们而不同*

CKP Primary Connector Kits

CPK Primary Connector Kits connect series isolation transformers to the power cables. Primary kits provide both a plug and a receptacle. One kit is required for each transformer location for the ends of the series cable.  These kits can be applied to cable ends in a few minutes by the electrical installer following simple illustrated instructions. Metal plug and receptacle fittings are crimped onto the conductors and then inserted into the molded rubber housings.             

The circuits may be readily disconnected for testing or for replacing faulty equipment and then quickly rejoined for continued use. Typically, L-823 connections are taped and/or sealed using heat shrink kits (HSK).

Certifications and compliances

  • FAA AC 150/5345-26 Current Edition: L-823
  • ICAO Annex 14

Design features

  • Primary connector kits connect series isolation transformers to the power cables
  • Primary kits provide both a plug and a receptacle
  • One kit is required for each transformer location for the ends of the series cable
规格

SKU-Level data coming soon!

Complete product technical specifications and catalog number information, along with other related downloads, can be accessed in the resources section of this page.
下载链接
X
Download Close