知识搜索
下载文档 () / 20
动力,因我们而不同*

Panzym BE XXL

Panzym BE XXL enzyme is a pectolytic, liquid enzyme preparation, produced through submersive fermentation of Aspergillus species. The newly developed pectinase product is particularly suitable for the depectinization of berry mash. Panzym BE XXL enzyme is well-balanced and optimized in terms of the main enzyme activities. 

Feature
Pectinase for depectinization of berry juices with high color stabilization and flavor extraction
Suitable for
Colored berry juices
Formulation; Dosage
Liquid; max. 50-160 ml/t

核心功能

  • Fast depectinzation of colored mashes
  • Increase yield and better press capacity
  • Good adaption to different fruit mash pH value
规格
Application Dosage in
fl oz/long to (ml/to)
Blackcurrants, cranberries 2.7 – 5.4
(80 – 160)
Redcurrants, raspberries, blackberries 1.7 – 3.4
(50 – 100)
Strawberries, gooseberries 0.7 – 2.0
(20 – 60)
下载链接
X
Download Close