知识搜索
下载文档 () / 20
动力,因我们而不同*

Panzym Pro Clear

Panzym Pro Clear enzyme is a highly active enzyme preparation with polygalacturonase main activity. It was created from an Aspergillus species by combining different pectolytic enzymes from two different conventional fermentation techniques. The goal is a very fast degradation of pectin structures regardless of pH value and the degree of ripeness of the fruit. The product also ensures complete removal of arabans.

Feature
Pectinase for a fast depectinization of apple and pear juice at low pH values
Suitable for
Apple juice, pear juice
Formulation/Dosage
Liquid; max. 20-50 ml/t

核心功能

  • Very fast degradation of pectin
  • High enzyme activity at a broad pH value
  • High enzyme activity at different ripeness level
规格
Application Dosage
fl oz/1,000 gal
(ml/1,000 l)
Temperature
in °F (°C)/
time
Apple/pear juice 2.56 – 6.4
(20 – 50)
122 – 131 (50 – 55)/
1 – 2 hours
下载链接
X
Download Close