知识搜索
下载文档 () / 20
动力,因我们而不同*

Panzym Fino G

Panzym Fino G enzyme is a granulated enzyme preparation produced from a selected strain of Aspergillus niger and Trichoderma harzianum by means of submerged fermentation. Panzym Fino G enzyme is a highly concentrated composite preparation with pectinase and beta-glucanase that degrades glucan and pectin substances in grape must.

Feature
Pectinase with ß-Glucanase activity for degradation of glucan in wines for an increased filterability
Suitable for
Wine, fruit wine
Formulation; Dosage
Liquid; max. 1-6 ml/hl

核心功能

  • Degradation of botrytis ß-glucan
  • Increase of filtration flux
  • Improved downstream processes
规格
Area of application Dosage
lb/1,000 gal
(g/hl)
Period
(week)
White or red wine (at the end of the alcoholic fermentation) 0.2 – 0.4
(3 – 5)
2 – 4
Wines with high content of glucan made of most with heavy grey mold infestation max. 0.7
(max. 8)
2 – 4
下载链接
X
Download Close