知识搜索
下载文档 () / 20
动力,因我们而不同*

SIHAZYM Fine

SIHAZYM Fine enzyme is a pectolytic enzyme compound with secondary ß-glucanase activity which enables increased wine filtration. Beside botrytis cinerea, further microorganisms present on the grapes, are able to form fibrillous substances that can lead to problems during must clarification and young wine filtration and can be solved by SIHAZYM Fine enzyme. It is also used for the extraction of mannoproteins during storage of young wines on yeast.

Feature
Pectinase with ß-Glucanase activity for degradation of glucan in wines for an increase filterability
Suitable for
Wine, fruit wine
Formulation/Dosage
Granulate; max. 3-8 g/hl

核心功能

  • Increased filtration capacity  
  • Lower production costs
  • Release of mannoproteins
  • Increased mouthfeel of wines
  • Increased complexity
  • Suitable for "sur lie" storage; batonnage development
规格
Application Dosage
lb/1,000gal
(g/100 kg)
must/mash
Duration
Young wine:    
End of alcoholic fermentation
(approx. 62.6 – 68 °F (17 – 20 °C))
0.25 – 0.42
(3 – 5)
2 – 3 weeks
After alcoholic fermentation
(approx. 55.4 - 59 °F (13 – 15 °C))
0.42 – 0.67
(5 – 8)
4 – 6 weeks (stirring once per day)
Must reserve preparation
(approx.46.4 – 50 °F ( 8 – 10 °C))
up to 0.67
(8)
4 – 6 hours
下载链接
X
Download Close