知识搜索
下载文档 () / 20
动力,因我们而不同*

SIHA Pectinase W Liquid

SIHA Pectinase W Liquid enzyme is a highly active enzyme preparation capable of dissolving pectin that is formulated produced by aspergillus niger submerged-fermentation culture especially for wine making. It helps to increase the juice yield and improves the extraction of color and aroma. It enhances the quality of the wine and lowers production costs.

Feature
Pectinase for mash enzymation and juice depectinization during grape processing
Suitable for
Grape, wine
Formulation/Dosage
Liquid; max. 3-10 ml/hl

核心功能

  • Maximum pectolytical activity
  • Increases and accelerates the juice yield
  • Improves the quality of the wine naturally through increased extraction of color, aroma, and bouquet constituents
  • Free of depsidase
  • Through the fast decomposition of pectins and slimy substances red wine mashes are easy to press
规格
Application Qty oz/
1,000 gal
(ml/hl)
When to add Standing time in hour
White wine mashes 4 – 8
(3 – 6)
after crushing 1 – 3
Special Silvaner mashes   5 – 10
(4 – 8)
after crushing to the mash 2 – 5
Red wine mash fermentation 4 – 8
(3 – 6)
after crushing to the mash during fermentation
Red wine mashes that are to be flash pasteurized 2.5 – 6
(2 – 5)
after cooling to at least
122 °F (50 °C) to the mash
3 – 8
Must processing: Must reserves 4 – 6
(3 – 5)
after pressing to the must 2 – 5
Must made from botrytic harvest appr. 6
(5)
before fermentation to the must  
New wine that is difficult to clarify/filter appr. 9
(7)
7 days before fining/filtra-tion to the new wine  
Improvement of the Cross-Flow filtration appr. 13
(10)
7 days before filtration to the new wine  
下载链接
X
Download Close