知识搜索
下载文档 () / 20
动力,因我们而不同*

SIHAZYM Uni

SIHAZYM Uni enzyme is a high pectolytic enzyme compound suitable for must clarification and for extraction of grape mash. Using SIHAZYM Uni enzyme for clarifying must leads to rapid depectinization and therefore effective clarification. When used at mash stage the defined secondary activities of SIHAZYM Uni enzyme ensures increased extraction of colorants, grape aroma and tannin components.

Feature
Pectinase for extraction and clarification of grape mashes for a fast reduction of viscosity
Suitable for
Grape mashes, grape juice
Formulation/Dosage
Granulate; max. 1-5 g/hl

核心功能

  • Rapid and effective depectinization of grape must
  • Rapid release of grape ingredients
  • Reduction of mash viscosity
  • Increased colorant, aroma compound and polysaccharide release
  • Higher quantity of free run must
  • Free of cinnamylesterase activity
规格
Application Dosage
lb/1,000 gal
(g/hl)
mash
Duration
White wine mash 0.08 – 0.33
(1 – 4)
1 – 4 hours
Red wine mash:    
Traditional mash fermentation 0.08 – 0.25
(1 – 3)
5 – 20 days
Pumping-over 0.08 – 0.25
(1 – 3)
2 – 8 days
(fermentation phase)
Recooled mash
(up to 122 °F (50 °C))
0.17 – 0.25
(2 – 3)
2 – 4 hours
Sedimentation:    
Must clarification (approx. 59 °F (15 °C)) 0.17 – 0.25
(2 – 3)
2 – 4 hours
Must clarification (approx.46.4 – 50 °F (8 – 10 °C)) 0.25 – 0.33
(3 – 4)
2 – 4 hours
Unfermented sweetening must white/red 0.17 – 0.42
(2 – 5)
2 – 6 hours
(before clarification)
Hardly filterable young wine 0.17 – 0.42
(2 – 5)
2 – 6 hours
(7 days before clarification)
下载链接
X
Download Close