知识搜索
下载文档 () / 20
动力,因我们而不同*

Panzym Extract G

Panzym Extract G enzyme is a granulated enzyme preparation that is produced from a selected strain of Aspergillus niger by means of submerged fermentation. Undesired cinnamylesterase activity (CE) and colorants are removed in a special cleaning step to thus produce a nearly white finished enzyme preparation. 

Feature
Pectinase for extraction of grape mashes
Suitable for
Grape mash
Formulation; Dosage
Granulate; max. 2-4 g/hl

核心功能

  • Smooth extraction of aroma, color and soft tannins
  • Fast degradation of viscosity
  • Increase in colors extraction in red grapes up to 30%
规格
Area of application Dosage
lb/1,000gal
(g/hl)
Period
(hour)
Maceration of white grapes (release of juice, aroma, and aroma precursors) 0.17 – 0.25
(2 – 3)
2 – 4
Maceration of red grapes (extraction of colorants and tannin, polysaccharides, and aroma) 0.25 – 0.33
(3 – 4)
6 – 12
下载链接
X
Download Close