知识搜索
下载文档 () / 20
动力,因我们而不同*
Filter bags

MAX-LOAD Coreless

MAX-LOAD coreless filter bags are manufactured from melt-blown media. Combined in a multi-graded configuration they provide an excellent dirt holding capacity. The rigid structure with a total media depth greater than 18 mm, provides a barrier to hard and metallic as well as deformable gel-type contaminants.

Material
Melt-blown
Efficiency
High
Capacity
Standard

核心功能

  • Rigid graded media structure with a total depth greater than 18 mm
  • Available in polypropylene and polyester with matching end caps and seal rings to cover most processing conditions
  • Fits in all Eaton standard size 01 and 02 restrainer baskets
  • Produced through silicon-free process and procedure
  • Patented SENTINEL seal ring provides 100% bypass-free filtration
  • Thermobonded endcaps provide a strong, bypass-free and a seamless construction
  • Outer seamless spunbond cover structure limits fiber migration to a bare minimum
  • Optionally available with extra polyamide 10 µm outer mesh cover for extra safety in highly intermittent operating conditions

Key MAX-LOAD coreless filter bag applications:

  • Water treatment
  • Bulk and fine chemicals
  • Metal cleaning

    规格

    SPECIFICATIONS

    Materials Polypropylene or polyester melt-blown media
     
    Seal rings SENTINEL ring with endcaps in polypropylene or polyester copolymer
     
    Retention ratings
    1, 5, 10, 20, 50, 100 and 150 µm
     
    Sizes 01: Ø 180 x 345 mm L
    02: Ø 180 x 730 mm L
     
    Filter area 01: 0.15 m²
    02: 0.30 m²
     
    下载链接
    X
    Download Close