知识搜索
下载文档 () / 20
动力,因我们而不同*

Levasil BF30

Levasil BF30 silica sol fining agent is a special silica sol of exceptional purity and activity for the fining of beverages. It is used in combination with gelatin or other positively charged fining agents as flocculating intensifier. Levasil BF30 silica sol fining agent contains 30% technically pure colloid silicon dioxide.

Feature
Flocculation and Stabilization of beverages
Composition
30% pure colloid silicon dioxide
Dosage
max. 50 ml/hl

核心功能

  • Special silica sol of exceptional purity and activity
  • Used in combination with gelatin or other positively charged fining agents
  • Contains 30% technically pure colloid silicon dioxide
规格
Application Levasil BF30

fl oz/100 gal
(ml)
Gelatin Fine Granules

lb/1,000 gal
(g/hl)
SIHA Gelatin Liquid

fl oz/100 gal (ml/hl)
Wine clarification 3.84 – 7.68
(30 – 60)
0.13 – 0.42
(1.5 – 5.0)
3.2 -6.4
(25 – 50)
Wines which are difficult to clarify 6.4 – 12.8
(50 – 100)
0.42 – 0.83
(5.0 – 10.0)
6.4 – 12.8
(50 – 100)
Apple juice, products which are difficult to clarify 6.4 – 12.8
(50 – 100)
0.83
(10) and more
6.4 – 12.8
(50 – 100)
Beverages of high tannin content used in conjunction with bentonite 6.4
(50)
0.42 – 0.83
(5.0 – 10.0)
6.4
(50)
Musts, vinegar, beverages which are difficult to clarify 12.8
(100)
0.21 – 0.42
(2.5 – 5.0)
12.8
(100)
下载链接
X
Download Close