知识搜索
下载文档 () / 20
动力,因我们而不同*

SIHA PURANIT UF

SIHA PURANIT UF fining agent is a low sand bentonite that was specially developed for ultrafiltration systems. This product protects the membranes, pumps and piping of the UF system. In addition, it offers highly effective clarification and stabilization of fruit juice.

Feature
Protein stabilization in beverages for UF Filtration systems
Composition
Na-Ca-Bentonite
Dosage
max. 25-150 g/hl

核心功能

  • Low sand content
  • Protection for the whole system
  • Maximum clarification and stabilization capability
规格
Beverage to be fined SIHA PURANIT UF
lb/1,000 gal (g/hl)
Fruit juices 2.09 to 12.52 (25 – 50 g/hl)
下载链接
X
Download Close