知识搜索
下载文档 () / 20
动力,因我们而不同*

SIHA Ca-Bentonite G

SIHA Ca-Bentonite G (granular) fining agent is a special product for beverage fining. The removal positively charged albuminous substances from wines, fruit juices, and vinegar.

Feature
Protein stabilization and clarification in beverages
Composition
Ca-Bentonite
Dosage
max. 50-300 g/hl

核心功能

  • Specially formulated for use in beverages
  • High adsorptive capacity thanks to moderate swelling power
  • Besides protein adsorption, tannins are also removed to a certain extent
规格
Beverage to be fined SIHA Ca-Bentonite G
lb/1,000 gal (g/hl)
Wines with low protein content 4.17 – 12.52
(50 – 150)
Wines with moderate protein content 8.35 – 16.69
(100 – 200)
Wines with high protein content 12.52 – 25.04
(150 – 300)
Types/vintages extremely rich in protein 33.38
(400)
Heavily oxidized wines 2.5 – 15.02
(30 – 180)
Lees-recovery and yeast wine 8.35 – 33.38
(100 – 400)
Unfermented grape juices 16.69 – 33.38
(200 – 400)
Fruit juices 3.34 – 10.01
(40 – 120)
Aroma improvement 0.42 – 1.67
(5 – 20)
Fining of vinegar 5.84 – 12.52
(70 – 150)
下载链接
X
Download Close