知识搜索
下载文档 () / 20
动力,因我们而不同*

SIHA PURANIT

SIHA PURANIT fining agent is an active, selected top-quality Na-Ca bentonite for effective clarification and stabilization of protein in must, wine, and fruit juice.

Feature
Protein stabilization and clarification in beverages
Composition
Na-Ca-Bentonite
Dosage
max. 50-250 g/hl

核心功能

  • Maximum clarification and adsorption capabilities
  • Good suspension properties
  • Comparatively low volume of sediment
规格
Beverage to be fined SIHA PURANIT
lb/1,000 gal (g/hl)
Low-protein wines up to 8.35 (100)
Low-protein wines up to 16.69 (200)
Sediment up to 20.86 (250)
Sweetening must up to 16.69 (200)
Fruit juices up to 8.35 (100)
Fining of vinegar up to 10.01 (120)
下载链接
X
Download Close