知识搜索
下载文档 () / 20
动力,因我们而不同*

SIHA Activated Carbon GE

SIHA Activated Carbon GE fining agent is a specially formulated activated carbon with vegetable origin for the use in the beverage industry with mainly deodorizing properties. This highly pure carbon of vegetable origin is used to correct aroma and flavor defects in beverages.

Through a special, very gentle activation process the pore structure of the activated carbon is made especially capable of binding undesired aroma and flavor substances in beverages.

SIHA Activated Carbon GE fining agent can be used for mashes, musts, wines, sweet must, juices, and spirits.

Feature
Activated carbon for adsorption of flavor defects in beverages
Composition
Activated carbon (powder) of vegetable origin
Dosage
max. 100 g/hl

核心功能

  • Adsorbs undesired aroma and flavor substances in beverages
  • Has a large inner surface and therefore results a high adsorptive capacity
  • Builds a compact turbidity depot thanks to good sedimentation
规格
Application for Wine, Fruit Juice and Spirits SIHA Activated Carbon GE suspension to be added to the beverage

lb/1,000 gal (g/hl)
Correction of undesired flavors in wines due to the vintage or rot.

For best results, correction should be done in the mash or must depending on the strength of the foreign taste
2.5-4.17 (30-50)

2.5-6.68 (30-80)
Treatment of desliming or separator turbidity 6.68-8.35 (80-100)
Removal of rot, barrel, mold and other foreign aromas or flavors in wines and juices 0.83-3.34 (10-40)
Treatment of fresh yeast sediment 8.35 (100)
Harmonization and rounding off the taste of beverages 0.25-0.42 (3-5)
Improvement of wines with a bitter or reape taste 0.83-4.17 (10-50)
Improvement of flavor of spirits

Prevention of moldy-musty aroma or flavor
8.35 (100)

16.69-41.73 (200-500)
Wine treatment is limited to a maximum of 8.35 (100)
SIHA Activated Carbon GE Suspension

fl oz/gal (ml in 100 ml)
Corresponding quantity to be added to the beverage

lb/1,000 gal (g/hl)
0.51 (0.4) 1.67 (20)
1.02 (0.8) 3.34 (40)
1.54 (1.2) 5.01 (60)
2.05 (1.6) 6.68 (80)
2.56 (2.0) 8.35 (100)
下载链接
X
Download Close