知识搜索
下载文档 () / 20
动力,因我们而不同*

SIHA Activated Carbon UF

SIHA Activated Carbon UF fining agent is an activated carbon of plant origin that was specially developed for the correction of color defects in beverages. It is used in ultrafiltration (UF) systems. SIHA Activated Carbon UF fining agent has an ideal grain size distribution for protecting the membranes, pumps and piping of the UF system. It has very high adsorption capability for colorants and polyphenols and therefore offers high performance at low dosage.

Feature
Activated carbon for correction of color defects, UF compatibility
Composition
Activated carbon (powder) of plant origin
Dosage
max. 10-100 g/hl

核心功能

  • Adsorption of undesirable colorants in beverages with high coloring or beverages that have become brown
  • Adsorption of undesirable tannins
  • Large internal surface area with resulting high adsorption capability
  • Stabilization of fruit juice through adsorption of polyphenols
规格
Application for beverages

SIHA Activated Carbon UF suspension to be added to the beverage

lb/1,000 gal (g/hl)
For color correction in juices with high coloring or juices that have become brown 0.83-1.67 (10-20)
For the treatment of sugar solutions (approx.. °Brix) 0.25-0.75 by volume
For stabilization and decolorization of fruit juices 2.09-6.25 (25-75)
SIHA Activated Carbon UF Suspension

fl oz/gal (ml in 100 ml)
Corresponding quantity to be added to the beverage

lb/1,000 gal (g/hl)
0.51 (0.4) 1.67 (20)
1.02 (0.8) 3.34 (40)
1.54 (1.2) 5.01 (60)
2.05 (1.6) 6.68 (80)
2.56 (2.0) 8.35 (100)
下载链接
X
Download Close