知识搜索
下载文档 () / 20
动力,因我们而不同*

SIHA CARBOGRAN FA

SIHA CARBOGRAN FA is a purified activated carbon of vegetable origin that is capable of correcting color defects. The gentle activation process changes the inner surface of the carbon, making it specifically capable of adsorbing coloring substances.

Thanks to a specially developed and gentle granulation process the adsorptive capacity of the powdered product is fully retained in the granulate.

SIHA CARBOGRAN FA activated carbon can be used for wines, sweet must, juices, spirits, and sugar solutions.

Feature
Activated carbon for correction of color defects
Composition
Activated carbon (granulate) of vegetable origin
Dosage
max. 10-100 g/hl

核心功能

  • A dust-free application because of its granulated structure
  • It adsorbs undesired coloring substances in beverages that have turned brown or are intensely colored
  • It has a large inner surface and therefore results a high adsorptive capacity
  • The granulate dissolves quickly and completely in the liquid
  • The product can be used directly - prior suspension not necessary
  • It builds a compact turbidity depot thanks to good sedimentation
规格
Application for wines sweet must, juices, spirits and sugar solutions SIHA Carbogran FA suspension to be added to the beverage

lb/1,000 gal (g/hl)
For color correction of wines and juices that are intensely colored or have turned brown 1.67-3.34 (20-40)
Improvement of color of spirits 5.84-8.35 (70-100)
Brightening intensely colored base wines for making sparkling wine 0.83-8.35 (10-100)
Treatment of sugar solutions (approx. 60°Brix) 0.5-1.5 %
Wine treatment is limited to a maximum of 8.35 (100)
SIHA CARBOGRAN FA activated carbon Suspension

fl oz/gal (ml in 100 ml)
Corresponding quantity to be added to the beverage

lb/1,000 gal (g/hl)
0.51 (0.4) 1.67 (20)
1.02 (0.8) 3.34 (40)
1.54 (1.2) 5.01 (60)
2.05 (1.6) 6.68 (80)
2.56 (2.0) 8.35 (100)
下载链接
X
Download Close