下载文档 () / 20
动力,因我们而不同*

Cercla LED - Decorative surface mount ceiling and wall light

Energy efficient, reliable and compliant. Cercla LED is a high specification, surface mounted luminaire designed to provide ambient lighting in any interior application.

From prestigious reception areas through to corridors and stairwells, Cercla’s timeless design makes it a truly classic luminaire. For added versatility, an optional IP44 kit and tamper resistant kit make an attractive proposition for a variety of applications.

Aesthetics
Classic slim profile design
Protection
Convertable to IP44 tamper resistant
Suitability
Choice of body size in white or metallic silver

Embracing the latest LED technology

Embracing the latest energy saving LED technology, Cercla LED offers a choice of lumen outputs for ultimate design flexibility. Integrated articulated captive geartray for safety and ease of installation.

One fixing, one light, one flexible solution

The Cercla LED is available with a fully integral emergency conversion, with 3-hour duration. Suitable for use on defined escape routes, with the self-test and CGLine+ emergency monitoring options to ensure compliance with testing requirements without disruption to the workspace.

Elegant design for public places that demand more

Add Eaton's tamper resistant and IP44 sealing kits to increased the flexibility of the Cercla LED making it suitable for use in public areas and washrooms.

Eaton’s 5 year extended warranty comes as standard, for quality you can trust

When purchasing Eaton lighting products, you are safe in the knowledge that you are supported by our simple, reliable warranty with no hidden caveats. We support: 24/7 operation with no annual hours usage restrictions, 12 months parts and labour with an additional 48 months on parts and no need to register your product.

View the rest of Eaton's range of indoor ceiling and wall mount lighting

From luminaire modifications to standard products, trust Eaton for your bespoke solution

With Eaton’s internal expertise, we can help meet the challenging demands of modern commercial buildings with our bespoke design service. Our accredited in-house testing facilities and our team of thermal, electrical and mechanical engineering experts are ready to support with each product design for your unique solution.
规格

Part numbers

Cat no.  Lumen output  Wattage (W)  Llm/cW  Weight (kg) Emergency cat.no.  Weight (kg)
CELW154KZ  1567 13.7 114.4 3.18 EBCELW154KZ  3.75
CELW224KZ  2245 19.0 118.1 3.18 EBCELW224KZ  3.75
CELW354KZ 3632 31.0 117.2 3.18 EBCELW354KZ  3.75
For DALI Dimming option replace character Z with DD , e.g. CELW154KZ becomes CELW154KDD
Microwave variants have the suffix M, e.g. CELW154KZM
Emergency versions also available with automatic test functionality, e.g. EasiCheck 2 and CG Line+
             
Accessories            
Description Cat No  Weight (Kg)        
IP44 sealing kit - 480 dia  CEIP480  0.06 (Note: Includes tamper resistant fixings as standard)
Tamper resistant fixing kit  CETRK  0.03        
For further information contact our technical support and application department on 01302 303240 or email LightingTechnicalUK@Eaton.com

Technical specification

Lamp and Control Gear Options • Fixed output control gear as standard
• DALI dimming options available
Materials • Body - spun steel, powder coated in RAL9016 white
• Diffuser - opal UV stabilised polycarbonate
• IP44 gasket - silicon (optional accessory)
Installation Notes • Suitable for ceiling or wall mounting
• BESA cable entry on rear with separate screw fixing points
• Terminal block with 2 x 2.5mm² cable capacity per termination
• Diffuser retained by internal spring clips
• Tamper resistant fixing kit available
• Simple IP44 upgrade also provides tamper resistant fixing
• Articulated captive geartray for safety and ease of installation
Options • Fully integral emergency conversion, 3 hour duration
• Suitable for use on defined escape routes
• Microwave sensor inbuilt option
• Automatic self-test emergency versions available
• IP44 sealing kits include the tamper resistant fixings as standard
• Lighting controls and energy management options (refer to controls guide on page 429)
• We offer a range of product support to aid commissioning, reduce your maintenance costs, comply with legislative test requirements and increase the lifespan of your lighting equipment
Specification To specify state: Shallow profile compact LED luminaire for ceiling or wall surface mounting, with rigid spun steel body finished white, efficient uniformly flashed opal diffuser and emergency versions with fully integral control gear, as Eaton’s Cercla LED range, part no. ________
下载链接
X
Download Close