下载文档 () / 20
动力,因我们而不同*

Leat - Modern, minimalist LED ceiling light

Leat is the latest linear LED lighting system from Eaton. With an innovative uniform construction, clean minimalist lines and high efficiency, Leat provides a new alternative for conventional general lighting applications and to emphasize spaces.

Simple installation is a key benefit, thanks to the positive coupled connector system which ensures tight true lines are achieved.

The Leat range is available with a number of accessories and options to ensure the best integration with a building. Including an opaline acrylic diffuser that gives an evenly lit appearance across the whole face and integral emergency operation variant (available with the 1-metre variants) making for a seamless visual integration.

High Performance
Efficacies of up to 122 Llm/cW
Versatile
Three preset lumen output per length
Color tolerance
MacAdam 3 SDCM

Construction

Leat Exploded View (with supporting text)

1. Body

  • The strength and accuracy of Leat comes from the precision manufacture of its extruded body. For continuous installation, the dedicated three axis coupled connector system ensures no deviation about the X, Y and Z axis.
  • Continuous and standalone models use the same channelled extrusion, reducing complexity and allowing for a coordinated look to a space where mixed applications are required

2. Ceiling integration

  • For recessed application where a defined edge is required, the trim kits provide a simple solution. Available in up to 3-metre lengths, it can provide a seamless finish.
  • Solid ceilings and plasterboard finishes are accommodated with dedicated fixing brackets.

3. LED and Drivers

  • Dedicated PCB's designed exclusively for Leat give a closely defined continuous light effect, negating the "dark spot" joint effect in conventional systems. Continuous variants include through wiring for simple and positive interconnection.
  • A choice of three outputs per length allows for total design freedom and precise lighting effect, matched to the installation environment.
  • Continuous runs should not mix outputs as this may lead to a variance in perceived luminance between sections.

4. Diffuser

  • The flexible Polycarbonate diffuser is available to suit preset lengths of 1 metre, 1.5 meters, 2 meters and 3 meters to suit use in continuous-type installations. In addition, a 10-metre continuous roll is available to give a truly seamless lit effect over long runs
  • Standalone models come complete with diffusers and end caps fitted.

Innovative uniform construction

Clean minimalist lines and uncluttered housing dominate the Leat's design. Created to a high standard of finish across the three mounting options (suspended, surface and recessed) Leat is the choice for architects, end-users and specifiers looking for a high quality, modern finish.

Eaton’s 5 year extended warranty comes as standard, for quality you can trust

When purchasing Eaton lighting products, you are safe in the knowledge that you are supported by our simple, reliable warranty with no hidden caveats. We support: 24/7 operation with no annual hours usage restrictions, 12 months parts and labour with an additional 48 months on parts and no need to register your product.

Efficiencies that exceed the requirements of UK Building Regulations

Leat isn't just about style, it delivers market-leading efficiencies of up to 122Llm/cW - exceeding the requirements of UK Building Regulations: Part L and Section 6 (Scotland). Keeping running costs down without compromising on lighting output.

Continuous connection in four easy steps

Leat continuous is simple to install, a coupled connector aligns sections accurately and consistently to create a precision installation in four easy steps.

With the flexibility to have installations with incremental lengths of 500mm, Leat gives uniform lighting realization for many applications. 

Leat continuous connection - step 1
1. Insert coupled connector plates

Leat continuous connection
2. Join sections together and secure coupled connector plates 
Leat continuous connection - side view
3. Insert integrated gear trays and connect electrically
Leat continuous connection
4. Install diffuser

Leat Corners

Leat Corners are the latest accessory for the Leat luminaire, providing the option to create an elegant decorative feature. Available with an attractive design on the face of the corner or a minimalistic diffuser appearance, the corners provide a seamless aesthetic for any corner. Each corner is sold separately.

View the rest of Eaton's range of indoor ceiling and wall mount lighting

From luminaire modifications to standard products, trust Eaton for your bespoke solution

With Eaton’s internal expertise, we can help meet the challenging demands of modern commercial buildings with our bespoke design service. Our accredited in-house testing facilities and our team of thermal, electrical and mechanical engineering experts are ready to support with each product design for your unique solution.
规格

Part Numbers

Cat No Description Weight (Kg)
Continuous Fixed Output  
Low output 
LEAC10154KZ  Leat Continuous 1 metre,1500 lm FO  2.51
LEAC15224KZ  Leat Continuous 1.5 metre, 2200 lm FO  3.64
LEAC20304KZ  Leat Continuous 2 metre, 3000 lm FO  4.69
LEAC30454KZ  Leat Continuous 3 metre, 4500 lm FO  6.8
ELLEAC10154KZ  Leat Continuous 1 metre, 1500 lm FO Emergency variant  2.8
Medium output 
LEAC10224KZ  Leat Continuous 1 metre, 2200 lm FO  2.51
LEAC15334KZ  Leat Continuous 1.5 metre, 3300 lm FO  3.64
LEAC20444KZ  Leat Continuous 2 metre, 4400 lm FO  4.69
LEAC30664KZ  Leat Continuous 3 metre, 6600 lm FO  6.8
ELLEAC10224KZ  Leat Continuous 1 metre, 2200 lm FO Emergency variant  2.8
High output 
LEAC10304KZ  Leat Continuous 1 metre, 3000 lm FO  2.51
LEAC15454KZ  Leat Continuous 1.5 metre, 4500 lm FO  3.64
LEAC20604KZ  Leat Continuous 2 metre, 6000 lm FO  4.69
LEAC30904KZ  Leat Continuous 3 metre, 9000 lm FO  6.8
ELLEAC10304KZ  Leat Continuous 1 metre, 3000 lm FO Emergency variant  2.8
Continuous DALI 
For DALI Dimming option replace the character Z with DD, e.g. LEAC10304KZ becomes LEAC10304KDD
     
Diffusers for Continuous modules 
LEAOP10  Leat Continuous diffuser 1 metre  0.1
LEAOP15  Leat Continuous diffuser 1.5 metre  0.15
LEAOP20  Leat Continuous diffuser 2 metre  0.2
LEAOP30  Leat Continuous diffuser 3 metre  0.3
LEAOP50  Leat Continuous diffuser 5 metre  0.5
LEAOP100  Leat Continuous diffuser 10 metre  1.0
LEAOP200 Leat Continuous diffuser 20 metre 2.2
LEAOP300 Leat Continuous diffuser 30 metre 3.3
LEAOP400 Leat Continuous diffuser 40 metre 4.4
LEAOP500 Leat Continuous diffuser 50 metre 5.5
     
Recessing frame   
LEARE10  Recessing frame side rail kit 1 metre - set of 2  0.32
LEARE15  Recessing frame side rail kit 1.5 metre - set of 2 0.47
LEARE20  Recessing frame side rail kit 2 metre - set of 2  0.63
LEARE30  Recessing frame side rail kit 3 metre - set of 2 0.95
LEAREETK  Recessing frame end trim kit - set of 2  0.02
LEAPL10  Recessed Mounting Bracket 1m 0.45
LEAPL15  Recessed Mounting Bracket 1.5m 0.45
LEAPL20  Recessed Mounting Bracket 2m 0.45
LEAPL30  Recessed Mounting Bracket 3m 0.68
 
Standalone Fixed Output
Low output
LEAS10154KZ  Leat Standalone 1 metre, 1500 lm FO  2.46
LEAS15224KZ  Leat Standalone 1.5 metre, 2200 lm FO  3.48
LEAS20304KZ  Leat Standalone 2 metre, 3000 lm FO  4.51
LEAS30454KZ  Leat Standalone 3 metre, 4500 lm FO  6.56
ELLEAS10154KZ  Leat Standalone 1 metre, 1500 lm FO Emergency variant  2.75
Medium output 
LEAS10224KZ  Leat Standalone 1 metre, 2200 lm FO  2.46
LEAS15334KZ  Leat Standalone 1.5 metre, 3300 lm FO  3.48
LEAS20444KZ  Leat Standalone 2 metre, 4400 lm FO 4.51
LEAS30664KZ  Leat Standalone 3 metre, 6600 lm FO  6.56
ELLEAS10224KZ  Leat Standalone 1 metre, 2200 lm FO Emergency variant  2.75
High output 
LEAS10304KZ  Leat Standalone 1 metre, 3000 lm FO  2.46
LEAS15454KZ  Leat Standalone 1.5 metre, 4500 lm FO  3.48
LEAS20604KZ  Leat Standalone 2 metre, 6000 lm FO  4.51
LEAS30904KZ  Leat Standalone 3 metre, 9000 lm FO  6.56
ELLEAS10304KZ  Leat Standalone 1 metre, 3000 lm FO Emergency variant  2.75
     
Standalone DALI 
For DALI Dimming option replace the character Z with DD, e.g. LEAS10304KZ becomes LEAS10304KDD
     
Accessories
LEAEC  Leat end caps - set of 2 0.02
LEA15SU  Leat Suspension 1.5 metre - set of 2  0.09
LEA50SU Leat Suspension 5 metre - set of 2  0.15
LEAMC  Leat Surface Mounting clips - set of 2  0.01
LEADEKR Leat Diffuser expansion kit - Recessed 0.10
LEADEKS Leat Diffuser expansion kit - Surf/Susp 0.25
     
Leat Corners    
LEA90CP Leat Corner, 100mm, 90 degrees, unlit 0.48
LEA90CL10154KZ Leat Corner, 500mm, 90 degree, lit, 1500lm 4k FO 2.51
LEA90CL10224KZ Leat Corner, 500mm, 90 degree, lit, 2200lm 4k FO 2.51
LEA90CL10304KZ Leat Corner, 500mm, 90 degree, lit, 3000lm 4k FO 2.51
LEA90CL10154KDD Leat Corner, 500mm, 90 degree, lit, 1500lm 4k DD 2.51
LEA90CL10224KDD Leat Corner, 500mm, 90 degree, lit, 2200lm 4k DD 2.51
LEA90CL10304KDD Leat Corner, 500mm, 90 degree, lit, 3000lm 4k DD 2.51

Technical specification

Light Engine and Control Gear Options • High output, high efficacy LED chip set optimised for recessed panel options
• Close pitched PCB ensures homogenous continuous effect
• Energy efficient fixed output control gear as standard
• Dimming option - DALI
Materials • Body – Aluminium extrusion coated in RAL9016 - 60% gloss finish
• Diffuser optic - Polycarbonate UV stable Opaline high transmission flexible diffuser
• Internal reflector – Steel construction, powder coated in RAL9016 white finish its provide a simple solution. Available in up to 3 metre lengths, it can provide a seamless finish.
• Solid ceilings and plasterboard finishes are accommodated with dedicated fixing brackets.
Options • Fully integral LED emergency conversion, 3 hour duration
• CGLine+ self-test emergency versions available, reducing maintenance costs and offering ease of compliance with testing requirements
• We offer a range of product support contracts to aid commissioning, reduce your maintenance costs, comply with legislative test requirements and increase the lifespan of your lighting equipment
Installation Notes • Suitable for recessed, surface and suspended applications
• Suitable for exposed ‘T’ ceilings using the trim accessories, stand alone and continuous applications
• Appropriate for Plasterboard and solid ceilings using the accessories
• Suitable for installation in pendant applications using the suspension accessories
• Emergency variants are fused as standard
Specification To specify state: Modular back-lit LED luminaire, of aluminium extrusion construction with post coat powder paint, RAL9016 finish, for lay-in installations, solid ceilings and other applications with Opaline Polycarbonate high transmission diffuser and high efficiency LED modules. LED emergency option via integral conversion as Eaton’s Leat range part no _________
下载链接
X
Download Close