下载文档 () / 20
动力,因我们而不同*

Wavelite LED - Tamper-resistant linear ceiling light

The Wavelite LED delivers a clean line housing profile, available in the familiar 1.2m, 1.5m and 1.8m lengths to match existing fluorescent luminaires, making it ideal for new or retrofit applications.

Offering the choice and flexibility to suit a wide range of applications, Wavelite LED delivers one of the best cost-effective direct surface mounted or suspended solutions.

Maximise the value of your investment with LED lighting optimised for energy-efficiency and compliance.

Performance
High efficacy luminaire
Savings
Integrated energy saving lighting controls
Discrete
Slim attractive profile with robust opal diffuser

Seamlessly suspend

The high efficacy linear LED light can be installed as a suspended luminaire. The suspended mounting kit includes a pair of drop wires to support with your installation.

One light, one fixing, one flexible solution

The Wavelite LED is available in a wide range of options, from the 3 hour combined non-maintained emergency functional, to dimmable control great and integrated lighting controls to maximise energy savings, user comfort and control. Within the portfolio, the Wavelite also provides a comprehensive range of lumen outputs, generated from the linear LED light engine.

Eaton’s 5 year extended warranty comes as standard, for quality you can trust

When purchasing Eaton lighting products, you are safe in the knowledge that you are supported by our simple, reliable warranty with no hidden caveats. We support: 24/7 operation with no annual hours usage restrictions, 12 months parts and labour with an additional 48 months on parts and no need to register your product.

Developed to provide refreshing light output in public spaces that require resilient construction

Wavelite LED with high performance linear LED image 2500x1500

Wavelite LED with high performance linear LED provides a pleasant lit appearance with a range of lumen outputs for choice and flexibility when a cost effective direct surface mounted or suspended solution is required.

The reeded opal polycarbonate diffuser with impact resistance functionality is secured requiring tooled access, making it ideal for public spaces where anti-tamper is a consideration.

 

View the rest of Eaton's range of indoor ceiling and wall mount lighting

From luminaire modifications to standard products, trust Eaton for your bespoke solution

With Eaton’s internal expertise, we can help meet the challenging demands of modern commercial buildings with our bespoke design service. Our accredited in-house testing facilities and our team of thermal, electrical and mechanical engineering experts are ready to support with each product design for your unique solution.
规格

Part numbers

Cat No  Description  Lumen Output (lm)  Circuit Watts (W)  Efficacy (Llm/cW)
Standard Fixed Output        
WL24274KZ  Wavelite LED 4’ 2700lm 4K HF  2772 22.6 122.5
WL24364KZ  Wavelite LED 4’ 3600lm 4K HF  3671 31.2 117.6
WL24454KZ Wavelite LED 4’ 4500lm 4K HF  4587 41.0 111.9
WL24604KZ  Wavelite LED 4’ 6000lm 4K HF  6008 53.1 113.1
WL25284KZ  Wavelite LED 5’ 2800lm 4K HF 2874 22.1 129.7
WL25374KZ  Wavelite LED 5’ 3700lm 4K HF  3728 28.4 126.8
WL25494KZ  Wavelite LED 5’ 4900lm 4K HF  4966 41.1 120.8
WL25684KZ Wavelite LED 5’ 6800lm 4K HF  6809 61.2 111.2
WL25764KZ  Wavelite LED 5’ 7600lm 4K HF  7660 72.0 106.5
WL26544KZ  Wavelite LED 6’ 5400lm 4K HF  5438 42.6 127.7
WL26884KZ  Wavelite LED 6’ 8800lm 4K HF  8854 77.7 114.0
Accessories        
Description  Cat No  Weight (kg)    
Wavelite Suspension Kit, 1.5m drop wire (pair)  WLTSKIT  0.1    
For Emergency versions please add the EL prefix, e.g. WL25374KZ becomes ELWL25374KZ.
For Emergency versions the circuit watts will increase by 1.5W to account for the charging circuit.
For DALI dimmable options please replace the Z suffix with DD e.g. WL25374KZ becomes WL25374KDD
Refer to the catalogue number matrix for other options.    
For further information contact our technical support and application department on 01302 303240 or email LightingTechnicalUK@Eaton.com

Technical specification

Lamp and Control Gear Options • High efficacy linear LED light engines
• >80CRI, 4000°K
• Energy efficient fixed output control gear as standard
• DALI dimmable control gear option
Materials • Body and gear tray– Sheet steel, powder coated in RAL9016 white finish
• End caps – injection moulded ABS, colour matched to the body
• Diffuser panel – UV stabilised polycarbonate
Installation Notes • Suitable for direct fix or suspended mounting (suspension kits contain a pair of drop wires and must be ordered as separate items)
• Suitable for direct fix via the BESA or embossed fixing points.
• Terminal block with 2 x 2.5mm² cable capacity per termination
• Hinged gear tray for ease of installation
• Diffusers are retained by screws for tamper-resistant tooled access
• IP40 rating applies when installed flush to a flat mounting surface, not when suspended
Options • DALI dimming option
• Intelligent light and energy management options:
- End mounted IP20 rated sensor with switching or dimming function, with/without photocell
• ‘Corridor function’ control available to special order with the ‘CO’ suffix
• Fully integral combined non-maintained emergency, 3 hour duration. Suitable for use on defined escape routes.
• We offer a range of product support contracts to aid commissioning, reduce your maintenance costs, comply with legislative test requirements and maximise the lifespan of your lighting equipment
Specification To specify state: Architectural linear surface/suspended/wall mount luminaire, 56mm wide, 115mm deep suitable for individual or end to end mounting with extruded aluminium body and UV stable polycarbonate diffuser as Eaton’s Wavelite range, part no.______
下载链接
X
Download Close