下载文档 () / 20
动力,因我们而不同*

D-sub backshells series

Eaton's lightweight aluminum D-sub backshells are designed to fit MIL-C-24308 D-sub connectors and include many EMI adaptor styles and strain-relief options. Various entry configurations are available (e.g., top, 45° and 90° entry, single or dual) along with EMI/RFI protection under different shapes of shield termination platforms (e.g., oval, round, with tie-wrap arm or slotted). A screw lock option in the part number scheme can be delivered with the backshell. 

The lightweight aluminum wall body minimizes weight and improves reliability and the 2-screw split version enables quick repairs.

核心功能

  • Screw lock option
  • Entry configuration: top, 45° and 90° entry; single or dual
  • EMI/RFI protection
下载链接
X
Download Close