知识搜索
下载文档 () / 20
动力,因我们而不同*

SIHAFERM Plus

SIHAFERM Plus yeast nutrient is a compound preparation consisting of SIHA Active Yeast and a special yeast nutrient for the fermentation of fruit, grain and Jerusalem artichoke mash in distilleries. It guarantees rapid fermentation activation and reliable ongoing fermentation even under unfavorable conditions. When added immediately after mashing it suppresses the growth of undesirable yeasts and bacteria. This 'clean' fermentation prevents the negative odor effects from fermentation by-products that can be associated with distillation.

Feature
Saccharomyces cerevisiae + yeast nutrient for distillery mash fermentation
Suitable for
Fruit, grain and Jerusalem artichoke mash
Dosage
max. 100-230 g/hl

核心功能

  • High sugar and alcohol compatibility
  • Very good cold fermentation properties
  • Counteracts wild yeast and bacteria
  • Very rapid fermentation activation and reliable ongoing fermentation
  • Very low occurrences of undesirable fermentation by-products (e.g. volatile acids)
  • Complete fermentation with optimum alcohol yield
  • High final fermentation level and improved distillate taste
  • Mashes which have ceased fermenting are reactivated and fermentation is completed
规格
Application
Quantity required
lb/1,000 gal (g/hl) under
the following fermentation conditions


normal
difficult
Apple mash 0.13 – 0.2
(100 – 150)
0.2 – 0.27
(150 – 200)
Plum mash 0.13 – 0.2
(100 – 150)
0.2 – 0.27
(150 – 200)
Williams mash 0.13 – 0.2
(100 – 150)
0.2 – 0.27
(150 – 200)
Pear mash 0.13 – 0.2
(100 – 150)
0.2 – 0.27
(150 – 200)
Cherry mash 0.13 – 0.2
(100 – 150)
0.2 – 0.27
(150 – 200)
Jerusalem artichoke mash   0.2 – 0.27
(150 – 200)
Grain mash 0.13 – 0.2
(100 – 150)
0.2 – 0.27
(150 – 200)
Distillery mash
+ above 80°°Oechsle
  0.2 – 0.24
(150 – 180)
For ceased fermentation after temperature increase if required   0.27 – 0.31
(200 – 230)
下载链接
X
Download Close