知识搜索
下载文档 () / 20
动力,因我们而不同*

SIHA Active Yeast 9

SIHA Active Yeast 9 is a selected pure yeast, which was isolated from a spontaneous fermentation. Selection aims were clean wine aromas and safe fermentation without significant formation of volatile acid. SIHA Active Yeast 9 emphasizes the grape characteristics of white wines. The yeast strain is particularly suitable for the production of fresh white wines of Riesling, Silvaner, or Müller-Thurgau grape varieties.

Feature
Saccharomyces Bayanus for fruity and fresh white wines
Suitable for
White: Pošip, Riesling, Silvaner, Müller-Thurgau
Temperature/Dosage
16-20 °C, max. 15-20 g/hl

核心功能

  • Low formation of volatile acid
  • Rapid pre- and full fermentation capability
  • No degradation of malic acid
  • Particularly suitable for grape varieties such as Riesling, Müller-Thurgau and Silvaner
规格
Application
Quantity required
lb/1,000 gal (g/hl) under
the following fermentation conditions


normal
difficult
White wine 1.2 – 1.6
(15 – 20)
1.6 –2.4
(20 – 30)
下载链接
X
Download Close