知识搜索
下载文档 () / 20
动力,因我们而不同*

SIHA DESTAROME

SIHA DESTAROME yeast is a special yeast for the fermentation of noble fruit brandy mashes and produces highly aromatic distillates. It supports the release of aroma components from the fruit during fermentation. Especially Williams pear, kirsch, plum and quince brandies gain appreciably more flavor and elegance. This also applies to noble berry varieties. It features a high temperature tolerance up to at least 59 °F (15 °C) and ferments sufficiently at lower temperatures. It ferments quite slowly but completely even with difficult mashes.

Feature
Saccharomyces cerevisiae for fast and fruity aroma and restart of stuck
Suitable for
Drupes, Pome, Berry, Topinambour, Gentian
Temperature/Dosage
10-35 °C, max. 10-20 g/hl

核心功能

  • Very rapid fermentation start and reliable thorough fermentation of all fruit mashes as well as excellent cold fermenting properties from approx. 50 – 59 °F (10 – 15 °C)
  • Release and preservation of aroma components in the fruit
  • Reliably suppresses wild yeasts and harmful bacteria
  • Tolerates up to 16% alcohol by vol.
  • Negligible frothing
规格
Application
Quantity required
lb/1,000 gal (g/hl) under
the following fermentation conditions


normal
difficult
Drupes 0.8 – 1.7
(10 – 20)
1.7 – 3.3
(20 – 40)
Pome fruits 0.8 – 1.7
(10 – 20)
1.7 – 3.3
(20 – 40)
Berries 0.8 – 1.7
(10 – 20)
1.7 – 3.3
(20 – 40)
Topinambour - 1.7 – 3.3
(20 – 40)
Gentian - 1.7 – 3.3
(20 – 40)
Mashes that have stopped fermenting - 2.5 – 5.0
(30 – 60)
下载链接
X
Download Close