下载文档 () / 20
动力,因我们而不同*

85337RS2457P708

Aluminium jam nut receptacle, Nickel plating, with male large barrel contacts; 85337RS2457P708

常用规格

Product Name
Eaton Souriau EN2997 / 853 series milaero connectors
Catalog Number
85337RS2457P708
Product Length/Depth
36.3 mm
Product Height
52.8 mm
Product Width
52.8 mm
Product Weight
0 g

产品规格

Fitted with:
Shielding
Connector accessory option
Not delivered, to be ordered separately
Connector type
Receptacle
Contact delivery
Unloaded
Contact gender
Pin (Male)
Contact type
Crimp
Coupling type
Thread
Degree of protection
IP67
Insert material
Thermoplastic
Layout
57
Plating
Nickel
Shell material
Aluminium
Shell size
24
Mating cycles
250
Operating temperature - max
200 °C
Operating temperature - min
-65 °C
Receptacle type
Jam Nut Receptacle
Number Of Contacts
57
Nut material
Aluminium
Salt spray
48 hour
Working voltage (Vrms)
1500 V

导出产品规格