下载文档 () / 20

D3899924SJ20BN

Stainless steel jam nut receptacle, Nickel plating, without female contacts; D3899924SJ20BN

常用规格

Product Name
Eaton Souriau D38999 SIII / 8D series milaero connectors
Catalog Number
D3899924SJ20BN
Product Length/Depth
32.5 mm
Product Height
55.6 mm
Product Width
55.6 mm
Product Weight
138 g

产品规格

Fitted with:
Shielding
Connector accessory option
Not delivered, to be ordered separately
Connector type
Receptacle
Contact delivery
Not delivered
Contact gender
Socket (Female)
Coupling type
Thread
Degree of protection
IP67
Insert material
Peek
Layout
20
Plating
Nickel
Shell continuity
1
Shell material
Stainless Steel
Shell size
25
Mating cycles
500
Operating temperature - max
200 °C
Operating temperature - min
-65 °C
Receptacle type
Jam Nut Receptacle
Number Of Contacts
33
Number of cavity #12
4
Number of cavity #16
13
Number of cavity #20
10
Number of cavity #8 power
3
Nut material
Stainless Steel
Salt spray
500 hour
Working voltage (Vrms)
1000 V

导出产品规格