下载文档 () / 20

D3899926SJ20AN

Stainless steel plug, Nickel plating, without male contacts; D3899926SJ20AN

常用规格

Product Name
Eaton Souriau D38999 SIII / 8D series milaero connectors
Catalog Number
D3899926SJ20AN
Product Length/Depth
31 mm
Product Height
48 mm
Product Width
48 mm
Product Weight
123 g

产品规格

Fitted with:
Shielding
Connector accessory option
Not delivered, to be ordered separately
Connector type
Plug
Contact delivery
Not delivered
Contact gender
Pin (Male)
Coupling type
Thread
Degree of protection
IP67
Insert material
Peek
Layout
20
Plating
Nickel
Plug type
Straight Plug
Shell continuity
1
Shell material
Stainless Steel
Shell size
25
Mating cycles
500
Operating temperature - max
200 °C
Operating temperature - min
-65 °C
Number Of Contacts
33
Number of cavity #12
4
Number of cavity #16
13
Number of cavity #20
10
Number of cavity #8 power
3
Salt spray
500 hour
Working voltage (Vrms)
1000 V

导出产品规格