Eaton's FPT family power inductors feature dual conductor, two turn construction in two surface mount package options, 8.3 mm x 7.5 mm in a 5.35 mm height, and 10.5 mm x 8.8 mm in a 6 mm height. The FPT is compatible with Picor® Cool-Power® ZVS Buck and buck-boost regulator families.
Circuit protection, power magnetics and supercapacitor electronic components designed for automotive applications.