DC-link capacitors are suitable for high performance DC filtering applications. Eaton’s metallized polypropylene film DC-link aluminum can capacitors are housed in a cylindrical aluminum can filled with epoxy resin ideal for harsh environments. They exhibit super low ESL and are UL recognized. THB Grade IIIB available upon request.
EC1D: 90 µF to 5600 µF metalized polypropylene aluminum can DC-link capacitors