知识搜索
下载文档 () / 20
动力,因我们而不同*

Panzym Arome G

Panzym Arome G enzyme is a granulated enzyme preparation that is produced from a selected strain of Aspergillus niger by means of submerged fermentation. Panzym Arome G enzyme is a highly concentrated, cleaned composite preparation specially selected to promote the typical bouquet and aroma of white and rosé wines by releasing the grapes' own bouquet substances (terpenes).

Feature
Pectinase with ß-Glucosidase side activity for aroma liberation during wine production
Suitable for
Wine, fruit wine
Formulation; Dosage
Granulate; max. 4-5 g/hl

核心功能

  • Increase of ß-glucosidase aroma in white wine varieties
  • Release of monoterpens in young wines
  • Inactivation of enzyme activity by bentonite fining
规格
Application Dosage
lb/1,000 gal
(g/hl)
Period
(day)
Release of aroma for white and rosé grapes varieties 0.3 – 0.4
(4 – 5)
10 – 15
Edelsüss wines 0.7 – 0.8
(8 – 10)
15 – 20
下载链接
X
Download Close