知识搜索
下载文档 () / 20
动力,因我们而不同*

Panzym Clair Rapide G

Panzym Clair Rapide G enzyme is a granulated enzyme preparation that is produced from a selected strain of aspergillus niger by means of submerged fermentation. Undesired cinnamylesterase activity (CE) and colorants are removed in a special cleaning step to thus produce a nearly white finished enzyme preparation. 

Feature
Pectinase for clarification of grape juice
Suitable for
Grape juice
Formulation; Dosage
Granulate; max. 1-4 g/hl

核心功能

  • Fast clarification of grape juices
  • Clarification at low temperatures
  • Pectin negative during 2-4 hours at 10 °C
规格
Area of application Dosage
lb/1,000 gal
(g/hl)
Period
(hour)
Clarification of rosé and white must 0.08 – 0.17
(1 – 2)
1 – 2
Clarification of high pectin content must (Silvaner, Muscat, Gutedel) 0.17 – 0.25
(2 – 3)
2 – 4
Red wine mash
(short time high heating)
0.17 – 0.25
(2 – 3)
4 – 6
For special deposits processing
(concentrating)
0.17 – 0.25
(2 – 3)
6 – 12
Unfermented sweetening must 0.25 – 0.33
(3 – 4)
6 – 12
下载链接
X
Download Close