知识搜索
下载文档 () / 20
动力,因我们而不同*

SIHAZYM Extro

SIHAZYM Extro enzyme is a pectolytic enzyme compound for extracting grape ingredients from red and in particular white wine mash. In addition to pectin breakdown characteristics, SIHAZYM Extro enzyme contains further defined secondary activities such as arabinosidase and hemicellulases. It is specially adapted to the oenological process of mash enzymation. 

Feature
Pectinase for extraction of grape mashes
Suitable for
Wine, fruit wine
Formulation/Dosage
Granulate; max. 2-6 g/hl

核心功能

  • Rapid release of grape ingredients
  • Protection of released grape flavors
  • Higher quantity of free run must
  • Reduction of mash viscosity
  • Increased press capacities
规格
Application Dosage
lb/1,000 gal
(g/100 kg)
mash
Duration
White wine mash:    
approx. 59 °F (15 °C) 0.17 – 0.25
(2 – 3)
4 – 6 hours
approx.46.4 – 50 °F (8 – 10 °C) 0.33 – 0.5
(4 – 6)
4 – 6 hours
Red wine mash:    
Traditional mash fermentation 0.17 – 0.25
(2 – 3)
5 – 20 days
Pumping-over 0.17 – 0.25
(2 – 3)
2 – 8 days
Recooled mash
(up to 122 °F (50 °C))
0.17 – 0.25
(2 – 3)
2 – 4 hours
下载链接
X
Download Close