知识搜索
下载文档 () / 20
动力,因我们而不同*

SIHAZYM Claro

SIHAZYM Claro enzyme is a pectolytic enzyme compound developed for fast and effective must pre-clarification. The high pectolytic activity based on polygalacturonase, pectin esterase, and pectin lyase promotes selective breakdown of pectins. High pectin content leads to poor mashing of grapes and poor must clarification. In addition to traditional must pre-clarification/sedimentation SIHAZYM Claro enzyme can also be used as a flotation enzyme.

Feature
Pectinase for clarification of grape juice with a broad processing temperature application
Suitable for
Wine, fruit wine
Formulation/Dosage
Granulate; max. 1-3 g/hl

核心功能

  • Fast and effective must pre-clarification
  • Higher quantity of free running must in grape varieties with high pectin content
  • Reduction of juice viscosity
规格
Application Dosage
lb/1,000 gal
(g/hl)
must/mash
Duration
(hour)
Sedimentation    
Must clarification (approx. 59 °F (15 °C)) 0.08 – 0.17
(1 – 2)
2 – 4
Must clarification (approx.46.4 – 50 °F ( 8 – 10 °C)) 0.17
(2)
2 – 4
Red wine mash
(flash pasteurization)
0.08 – 0.25
(1 – 3)
4 – 6
Must reserve preparation 0.17 – 0.25
(2 – 3)
6 – 12
Flotation 0.17 – 0.25
(2 – 3)
2 – 4
下载链接
X
Download Close