下载文档 () / 20
动力,因我们而不同*

SIHA Activated Carbon FA

SIHA Activated Carbon FA fining agent is a purified activated carbon of vegetable origin that is capable of correcting color defects. The gentle activation process changes the inner surface of the carbon, making it specifically capable of adsorbing coloring substances. SIHA Activated Carbon FA fining agent can be used for wines, sweet must, juices, spirits, and sugar solutions.

Feature
Activated carbon for adsorption of color defects in beverages
Composition
Activated carbon (powder) of vegetable origin
Dosage
max. 100 g/hl

核心功能

  • Adsorbs undesired coloring substances in beverages that have turned brown or are intensely colored
  • Has a large inner surface and therefore results a high adsorptive capacity
  • Builds a compact turbidity depot thanks to good sedimentation
规格
Application for Wine, Fruit Juice and Spirits SIHA Activated Carbon FA suspension to be added to the beverage

lb/1,000 gal (g/hl)
For color correction of wines and juices that are intensely colored or have turned brown 1.67–3.34 (20 – 40)
To improve the color of spirits 5.84-8.35 (70-100)
To brighten intensely colored base wines for making sparkling wine 0.83-8.35 (10-100)
For wine treatment  Max. 8.35 (100)
SIHA Activated Carbon FA Suspension

fl oz/gal (ml in 100 ml)
Corresponding quantity to be added to the beverage

lb/1,000 gal (g/hl)
0.51 (0.4) 1.67 (20)
1.02 (0.8) 3.34 (40)
1.54 (1.2) 5.01 (60)
2.05 (1.6) 6.68 (80)
2.56 (2.0) 8.35 (100)
下载链接
X
Download Close