知识搜索
下载文档 () / 20
动力,因我们而不同*

SIHA Gelatin Liquid

SIHA Gelatin Liquid fining agent is a stable, 20% aqueous gelatin solution for treating grape mash and grape must. Because it is easy to use, SIHA Gelatin Liquid fining agent is particularly recommended for the fining of mashes and musts and can usually be used without preliminary tests, based on empirical values. For the fining of wine and fruit juices a preliminary test should be carried out to determine the individual requirements and optimize the fining effect.

Feature
Reduction of negatively charges colloids, tannins and residual pectins in beverages
Composition
Purified gelatin, liquid
Dosage
max. 15-300 ml/hl

核心功能

  • High positive charge that reacts intensely with negatively charged beverage colloids
  • 20 % aqueous gelatin solution
  • Easy to use
规格
Application SIHA Gelatin Liquid
Mash fining  
Healthy grapes 3.84 – 8.96 fl oz/100 gal
(30 – 70 ml/hl = 6 –14 g/hl)
Partially rotten grapes 9.6 – 12.8 fl oz/100 gal
(75 – 100 ml/hl = 15 – 20 g/hl)
Heavily rotten grapes/frost damaged grapes 12.8 – 25.6 fl oz/100 gal
(100 – 200 ml/hl = 20 – 30 g/hl)
Must fining 6.4 – 12.8 fl oz/100 gal
(50 – 100 ml/hl = 10 – 20 g/hl)
Fining of grape juice 6.4 – 12.8fl  oz/100 gal
(50 – 100 ml/hl = 10 – 20 g/hl)
Wine fining 3.2 – 10.24 fl oz/100 gal
(25 – 80 ml/hl = 5 – 16 g/hl)
下载链接
X
Download Close