下载文档 () / 20
动力,因我们而不同*

SIHA GESIL

SIHA GESIL fining agent is a further-developed, casein-free, combination product based on gelatin, modified silicates, and PVPP and is used for the direct treatment of mash and must. It ensures a significant reduction of undesirable phenols and at the same time improved trub sedimentation.

Feature
Reduction of undesirable phenols and improved must sedimentation
Composition
Gelatin, modified silicates, PVPP
Dosage
max. 20-50 g/hl

核心功能

  • Casein free
  • High efficiency of the individual components
  • Rapid sedimentation of the trub
  • More aromatic wines due to early removal of undesirable substances
  • Early tannin correction in musts from grapes that had been subject to high mechanical stress
  • Protection against high coloring of the wine
规格
Application Application quantity in
fl oz/100 gal (ml/hl)
Musts from healthy grapes 2 – 4
(20 – 30)
Musts from grapes that had been subjected to high mechanical stress or that have started to rot 5 – 6
(40 – 50)
下载链接
X
Download Close