下载文档 () / 20
动力,因我们而不同*
Recessed

Taliska - Modular recessed ceiling light

Taliska is the next step in modular LED lighting. With an innovative backlit construction, clean minimalist lines and high efficiency, Taliska provides a new alternative for conventional general lighting applications.

Rapid installation is a key benefit thanks to the side mounted plug and socket arrangement, connections are all external to save valuable time on site. An opaline acrylic diffuser gives an evenly lit appearance across the whole face

When purchasing Eaton lighting products, you are safe in the knowledge that you are supported by our simple, reliable warranty with no hidden caveats. 

Performance
High efficacies of up to 120 Llm/cW
Installation
Simple plug and socket connection
Emergency
Fully integral LED emergency mode
lighting-taliska-pdh-image.jpg

Affordance, minimalist, ceiling light for a cost effective modern finish

The Taliska is an affordable minimalist panel, suitable for a wide range of applications, featuring the efficient square optic emergency for compliant and cost effective solutions. 

One light, one fixing, one flexible solution

Emergency operation, via a discrete LED, is optically controlled with an advanced lens making exceptional spacing possible. A 3 hour maintained emergency version of the Taliska is available with unique lens optic delivering up to 10m x 10m coverage distribution.

Side mounted plug and socket connection for fuss-free installation

Rapid installation is a key benefit thanks to the side mounted plug and socket arrangement, connections are all external to save valuable time on site. 

An opaline acrylic diffuser gives an evenly lit appearance across the whole face.

lighting-taliska-t1-on-crop.jpg

Eaton’s 5 year extended warranty comes as standard, for quality you can trust

When purchasing Eaton lighting products, you are safe in the knowledge that you are supported by our simple, reliable warranty with no hidden caveats. We support: 24/7 operation with no annual hours usage restrictions, 12 months parts and labour with an additional 48 months on parts and no need to register your product.

Explore our luminaire portfolio, including recessed, surface & suspended and decorative lights

From luminaire modifications to standard products, trust Eaton for your bespoke solution

With Eaton’s internal expertise, we can help meet the challenging demands of modern commercial buildings with our bespoke design service. Our accredited in-house testing facilities and our team of thermal, electrical and mechanical engineering experts are ready to support with each product design for your unique solution.
规格

Part numbers

Variant  Lumen Output  Wattage (w)  Llm/cW  Cat No  Weight (kg)  Emergency Cat No  Weight (kg)
2800 lm 2869 23.9 120 TAL166284KZ  4.3  ELTAL166284KZ 4.8
3200 lm  3192 28.8 119 TAL166324KZ  4.3 ELTAL166324KZ  4.8
3800 lm  3774 32.6 115.5 TAL166384KZ  4.3 ELTAL166384KZ  4.8
For DALI Dimming option replace character Z with DD , e.g. TAL66284KZ becomes TALP66284KDD
Emergency versions also available with automatic test functionality, e.g. CG Line+
Llm/cW = luminaire lumens per circuit watt      

Technical specification

Light Engine and Control Gear Options • High output, high efficacy LED chip set optimised for recessed panel options
• Energy efficient fixed output control gear as standard
• Dimming option - DALI
Materials • Body - full box steel construction, powder coated in RAL9016 finish
• Panel optic - Acrylic UV stable opaline panel
• Panel frame – monolithic seamless steel construction, powder coated in RAL9016 finish
Options • Fully integral LED emergency conversion, 3 hour duration
• CGLine+ self-test emergency versions available, reducing maintenance costs and offering ease of compliance with testing requirements
• We offer a range of product support contracts to aid commissioning, reduce your maintenance costs, comply with legislative test requirements and increase the lifespan of your lighting equipment
Installation Notes • Suitable for exposed ‘T’ ceilings
• Rear socket and plug (included) for rapid installation
• Emergency variants are fused as standard
• May aid lighting scheme design to comply with BS EN 12464-1
Specification To specify state: Recessed back-lit LED luminaire, of full box welded construction with post coat powder paint, RAL9016 finish, for lay-in installations, with opaline acrylic panel diffuser and high efficiency LED modules, LED emergency option with unique lens optic delivering up to 10m x 10m coverage distribution, Eaton’s Taliska range part no _________
下载链接
X
Download Close