下载文档 () / 20
动力,因我们而不同*

Modulay - Fluorescent light for exposed T ceilings

Eaton is the trusted partner of choice for customers embarking on retro fit upgrades.

The Modulay range has ingenious design features popular for all types of installations where high quality, competitive luminaires are demanded. The full box, fully enclosed body construction gives additional strength, whilst reducing light spill into the void, important for open cell ceilings. 

Variety
Choice of louvres or prismatic controllers
Versatile
Luminaire fits 15 and 24mm exposed ‘T’ ceiling grids
Emergency
Fully integral emergency options

An alternative housing for 15mm and 24mm exposed "T" ceilings

With a fully enclosed body, reducing light spill into the void, the Modulay provides an alternative housing enhanced by attachments retention and cleverly maintains the compatibility with both 15mm and 24mm exposed ‘T’ ceilings, including the higher Armstrong Peakform style.

One light, one fixing, one flexible solution

Modulay is also available as an emergency variant with Intellem self-test emergency functionality. The emergency variants are also suitable for use on defined escape routes with louvre and TPa attachment.

Eaton’s 5 year extended warranty comes as standard, for quality you can trust

When purchasing Eaton lighting products, you are safe in the knowledge that you are supported by our simple, reliable warranty with no hidden caveats. We support: 24/7 operation with no annual hours usage restrictions, 12 months parts and labour with an additional 48 months on parts and no need to register your product.

View the rest of Eaton's range of indoor ceiling and wall mount lighting

From luminaire modifications to standard products, trust Eaton for your bespoke solution

With Eaton’s internal expertise, we can help meet the challenging demands of modern commercial buildings with our bespoke design service. Our accredited in-house testing facilities and our team of thermal, electrical and mechanical engineering experts are ready to support with each product design for your unique solution.
规格

Part numbers

Lamp Rating  Lamp Type  Modular Size  Gear Option  Cat No  Weight (kg)  Emergency Cat No  Weight (kg)
Body - supplied with triphosphor lamps - order attachment separately        
               
3 x 18W T8  600 x 600  High Frequency  ML318ZT  3.1  EBML318ZT  4.1
4 x 18W T8 600 x 600  High Frequency  ML418ZT 3.2 EBML418ZT  4.2
3 x 36W  T8 600 x 1200  High Frequency  ML336ZT 5.7 EBML336ZT 6.7
4 x 36W  T8  600 x 1200  High Frequency  ML436ZT  5.9 EBML436ZT  6.9
3 x 14W  T5  600 x 600  High Frequency  ML314ZT  3.1 EBML314ZT  4.1
4 x 14W  T5  600 x 600  High Frequency  ML414ZT  3.2 EBML414ZT  4.2
3 x 28W  T5  600 x 1200  High Frequency  ML328ZT  5.7 EBML328ZT  6.7
4 x 28W  T5  600 x 1200  High Frequency  ML428ZT  5.9 EBML428ZT  6.9
3 x 54W T5  600 x 1200  High Frequency  ML354ZT  5.7 EBML354ZT  6.7
4 x 54W T5  600 x 1200  High Frequency  ML454ZT  5.9 EBML454ZT  6.9
3 x 18W  T8  600 x 600  DSI Digital Dim  ML318RDT  3.3 EBML318RDT  4.3
4 x 18W  T8  600 x 600  DSI Digital Dim  ML418RDT  3.4 EBML418RDT  4.4
3 x 36W T8  600 x 1200  DSI Digital Dim  ML336RDT  5.9 EBML336RDT  6.9
4 x 36W  T8  600 x 1200  DSI Digital Dim  ML436RDT 6.1 EBML436RDT  7.1
3 x 14W  T5  600 x 600  DSI Digital Dim  ML314RDT  3.3 EBML314RDT 4.3
4 x 14W T5  600 x 600  DSI Digital Dim  ML414RDT  3.4 EBML414RDT  4.4
3 x 28W  T5  600 x 1200  DSI Digital Dim  ML328RDT  5.9 EBML328RDT 6.9
4 x 28W  T5  600 x 1200  DSI Digital Dim  ML428RDT 6.1 EBML428RDT  7.1
3 x 54W  T5  600 x 1200  DSI Digital Dim  ML354RDT  5.9 EBML354RDT  6.9
4 x 54W  T5  600 x 1200  DSI Digital Dim  ML454RDT  6.1 EBML454RDT  7.1
3 x 18W  T8  600 x 600  Switch Start  ML318ST  3.8 EBML318ST  4.8
4 x 18W  T8  600 x 600  Switch Start  ML418ST  3.9 EBML418ST 4.9
3 x 36W  T8  600 x 1200  Switch Start  ML336ST  7.5 EBML336ST  8.5
4 x 36W  T8  600 x 1200  Switch Start  ML436ST  7.7 EBML436ST  8.7
               
Body - supplied without lamps - order attachment separately        
3 x 18W  T8  600 x 600  High Frequency  ML318ZX 2.8 EBML318ZX  3.8
4 x 18W T8  600 x 600  High Frequency  ML418ZX  2.8 EBML418ZX  3.8
3 x 36W T8  600 x 1200  High Frequency  ML336ZX  5.1 EBML336ZX  6.1
4 x 36W  T8  600 x 1200  High Frequency  ML436ZX  5.1 EBML436ZX 6.1
3 x 18W  T8  600 x 600  DSI Digital Dim  ML318RDX  3.0 EBML318RDX  4
4 x 18W  T8 600 x 600  DSI Digital Dim  ML418RDX  3.0 EBML418RDX 4
3 x 36W  T8  600 x 1200  DSI Digital Dim  ML336RDX  5.3 EBML336RDX 6.3
4 x 36W  T8  600 x 1200 DSI Digital Dim  ML436RDX  5.3 EBML436RDX  6.3
3 x 18W  T8  600 x 600 Switch Start  ML318SX  3.5 EBML318SX  4.5
4 x 18W  T8  600 x 600  Switch Start  ML418SX  3.5 EBML418SX  4.5
3 x 36W  T8  600 x 1200  Switch Start  ML336SX 6.9 EBML336SX 7.9
4 x 36W  T8  600 x 1200  Switch Start  ML436SX  6.9 EBML436SX  6.9

Technical specification

Lamp and Control Gear Options • 18W, 36W T8 fluorescent 4000°K - G13 cap
• 14W, 28W (HE), 54W (HO) T5 fluorescent 4000°K - G5 cap
• High frequency or switch start control gear as standard
• DSI digital dimming also available
Materials • Body - full box steel construction, powder coated in RAL9016 finish
• Louvres - high grade specular aluminium
• Prismatic controller - TPa flame retardant, UV stable PVC. TPb UV stable styrene
Installation Notes • Designed for exposed ‘T’ ceilings with 15mm and 24mm tees
• Compatible with ‘T’ up-stands up to and including the 43.5mm high Armstrong Peakform system
• Luminaire lies onto table of tee
• Louvre and prismatic controllers fitted by lifting and tilting in and out of body. Louvre supported on hanging straps for hands free re-lamping
• High frequency control gear used in conjunction with triphosphor lamps are recommended for the most energy efficient results
• Supplied either less lamp or complete with triphosphor lamps
Options • Intellem self-test emergency versions available
• Suitable for use on defined escape routes with louvre and TPa attachment
• Available fitted with pre-wired socket to suit Connect rapid wiring system. Add suffix ‘CX’ to catalogue number
• We offer a range of product support contracts to aid commissioning, reduce your maintenance costs, comply with legislative test requirements and increase the lifespan of your lighting equipment
Specification To specify state: Lay-in recessed luminaire, of full box construction with post coat powder paint, RAL9016 White, for both 15mm and 24mm tees, for use with 65°-1000 cd/m² mirror finish/ ribbed cross blade general purpose louvre/prismatic controller in TPa/TPb material, as Eaton’s Modulay range, part no. ________
下载链接
X
Download Close