知识搜索
下载文档 () / 20
动力,因我们而不同*

SIHA PROFERM Rosé

SIHA PROFERM Rosé is a new, optimized yeast nutrient for rosé winemaking. It contains high-quality minerals, amino acids, and B-group vitamins, specifically vitamin B1 for aroma protection.

SIHA PROFERM Rosé yeast nutrient promotes the formation of fruit aromas typical of the grape variety and the preservation of color. It protects the aroma precursors and the color components from oxidation, optimally supplies the pure selected yeast and counteracts fermentation stagnation.

Features
Yeast nutrient for rosé winemaking
Composition
All types of rosé musts
Dosage
max. 3.3 lb/1,000 gal
(40 g/hl)

核心功能

  • Protects the aroma precursors and color components against oxidation
  • Improves the color stability
  • Improves the formation of fruit esters
  • Ferments rosé wine musts safely and purely
  • Supports alcoholic fermentation through the high levels of amino acids, vitamins and minerals
规格
Application Max. dosage in lb/1,000 gal (g/hl) under
normal conditions difficult conditions
Rosé wine fermentation 1.7 (20) 2.9 (35)
Stuck fermentation 2.5 - 3.3 (30 - 40) 3.3 (40)
下载链接
X
Download Close