下载文档 () / 20

D3899920SJ20SNL

Stainless steel square flange receptacle, Nickel plating, without female contacts; D3899920SJ20SNL

常用规格

Product Name
Eaton Souriau D38999 SIII / 8D series milaero connectors
Catalog Number
D3899920SJ20SNL
Product Length/Depth
34.4 mm
Product Height
46 mm
Product Width
46 mm
Product Weight
92 g

产品规格

Fitted with:
Shielding
Connector accessory option
Not delivered, to be ordered separately
Connector orientation
N
Connector type
Receptacle
Contact delivery
Not delivered
Contact gender
Socket (Female)
Coupling type
Thread
Degree of protection
IP67
Insert material
Peek
Layout
20
Plating
Nickel
Shell continuity
1
Shell material
Stainless Steel
Shell size
25
Mating cycles
500
Operating temperature - max
200 °C
Operating temperature - min
-65 °C
Receptacle type
Square Flange Receptacle
Number Of Contacts
33
Number of cavity #12
4
Number of cavity #16
13
Number of cavity #20
10
Number of cavity #8 power
3
Salt spray
500 hour
Working voltage (Vrms)
1000 V

导出产品规格