下载文档 () / 20
动力,因我们而不同*

Balka - Energy saving recessed ceiling light

Balka is a contemporary, energy efficient recessed ceiling light ideal for commercial offices and high output retail stores.

It brings together a modern architectural contoured appearance with an efficiency performance that is amongst the best on the market today.

Performance figures reaching 142 Llm/cW make this a very attractive proposition in today’s market to meet the demanding energy-saving targets many customers are specifying to. 

Variety
Two aesthetic profiles to suit many applications
Performance
Excellent light transmission via the reeded opal diffuser
Installations
Quick and simple installation with lay-in option
Balka lighting range with single and twin variants

Choose between single or twin

With the choice of single and twin versions in the Balka line, and outputs ranging from 2250 - 7200lm; these products can service a wide range of end users from commercial office space up to high output retail applications.

Unique contoured diffuser for a clean finish

The Balka aesthetic profile LED luminaire is suitable for exposed ‘T’ ceilings, lay-in only. With the built in side cat flap provides ease of access to electrical terminations for rapid installation.

One light, one fixing, one flexible solution

The Balka is also available with a fully integral LED emergency conversion with 3 hour duration. For additional support, the CG Line+ self-test emergency technology is available, reducing maintenance costs and offering ease of compliance with testing opportunities.

Eaton’s 5 year extended warranty comes as standard, for quality you can trust

When purchasing Eaton lighting products, you are safe in the knowledge that you are supported by our simple, reliable warranty with no hidden caveats. We support: 24/7 operation with no annual hours usage restrictions, 12 months parts and labour with an additional 48 months on parts and no need to register your product.

View the rest of Eaton's range of indoor ceiling and wall mount lighting

From luminaire modifications to standard products, trust Eaton for your bespoke solution

With Eaton’s internal expertise, we can help meet the challenging demands of modern commercial buildings with our bespoke design service. Our accredited in-house testing facilities and our team of thermal, electrical and mechanical engineering experts are ready to support with each product design for your unique solution.
规格

Part numbers

Variant  Cat No   Lumen Output (lm)  Wattage (W)   Efficacy  (Llm/ cW)  Weight (kg)  Emergency Cat No  Weight (kg)
Single 2250 BLKS66224KZ 2268 19 120 3.41 ELBLKS66224KZ 4.11
Single 3000 BLKS66304KZ 2973 24 125 3.41 ELBLKS66304KZ 4.11
               
Twin 2500  BLKT66254KZ  2436  18  142  3.57  ELBLKT66254KZ  4.27
Twin 3200  BLKT66324KZ  3147  23  139  3.57  ELBLKT66324KZ  4.27
Twin 4500  BLKT66454KZ  4494  34  133  3.57  ELBLKT66454KZ  4.27
Twin 6000  BLKT66604KZ  6074  49  125  3.57  ELBLKT66604KZ  4.27
Twin 7200  BLKT66724KZ  7196  62  118  3.57  ELBLKT66724KZ  4.27
For DALI Dimming option replace character Z with DD , e.g. BLKS66224KZ becomes BLKS66224KDD
Emergency versions also available with automatic test functionality, e.g. CG Line+
For further information, contact our Technical Support and Application department on 01302 303240 or email LightingTechnicalUK@Eaton.com

Technical specification

Light Engine and Control Gear Options • High Output, high efficacy LED chip set optimised for recessed panel options
• Energy efficient fixed output control gear as standard
• Dimming option - DALI
Materials • Body - Full steel box construction powder coated in RAL9016 finish
• Diffuser - TPa rated, fire retardant, UV stabilised polycarbonate
Options • Fully integral LED emergency conversion, 3 hour duration
• CG Line+ self-test emergency versions available, reducing maintenance costs and offering ease of compliance with testing requirements
Installation Notes • Suitable for exposed ‘T’ ceilings, concealed fix
• Order side support arms for ‘draw up’ applications (ordered separately) e.g. MSBKX bearer bracket (external fixing access required)
• Standard bearer arms accommodate 20mm to 62mm supporting grid heights
• Refer to technical support for further information on bracket options and ceiling compatibility
• Side cat flap for ease of access to electrical terminations for rapid installation
• Terminal block with 2 x 2.5mm2 cable capacity
• Fused as standard
• May aid lighting scheme design to comply with BS EN 12464-1 - refer to lighting design guide on page 468
Specification To specify state: Recessed aesthetic profile LED luminaire, of full box welded construction with post coat powder paint, RAL9016 finish, for lay-in and draw up installations, with UV stabilised polycarbonate diffuser and high efficiency LED modules, Eaton’s Rengo range part no _________ 
下载链接
X
Download Close